Circuit
Machine movement can be fundamentally divided into rotary and linear motions. Ball bearings are among the most common machine parts exhibiting rotary motion, but among THK's products, the representative rotary motion device would be our "Cross-Roller Rings". These devices offer an load carrying capability nad rigidity that ball bearings do not.
Applied rotary motion
Arc welding robots
![Arc welding robots](./sites/default/files/thkcom/images/ja/products/move/robo.jpg)
Cross-roller rings are used in the rotary motion section of joints of arc welding robots used for mass production. Because cross-roller rings are rigid in all directions of load and moments, they can be used in the compact robotic joints.
Products
Cross-Roller Ring
The Cross-Roller Ring is a rotary roller bearing with high rotation accuracy.
Cam Follower
The Cam Follower is a compact highly rigid bearing containing needle rollers fitted to a stub shaft.