Cross-Roller Ring
![Cross-Roller Ring](./sites/default/files/thkcom/images/ja/products/class/crossroller_r/crossroller_r_00.jpg)
Double-Row Angular Contact Roller Ring RW
![双列角接触滚柱轴环](/sites/default/files/thkcom/images/ja/products/class/crossroller_r/rw.jpg)
Highly rigid double-row angular contact roller rings capable of receiving a load in any direction
[Model number]
RW
High-Speed, Double-Row Angular Contact Ball Ring BWH
![高速双列角接触轴环](/sites/default/files/thkcom/tw/news/products/BHW.png)
A bearing that combines high-speed performance with rigidity equal to that of cross-roller rings
[Model number]
BWH
For Inner Ring Rotation / Outer Ring Rotation
![For Inner Ring Rotation / Outer Ring Rotation](./sites/default/files/thkcom/images/ja/products/class/crossroller_r/crossroller_r_a_02.jpg)
This model incorporates bearing races with integrated fixing holes for ease of mounting and simple support designs They can be used for either inner ring or outer ring rotation.
[Model number]
RU, RAU, RBU
For Inner Ring Rotation
![For Inner Ring Rotation](./sites/default/files/thkcom/images/ja/products/class/crossroller_r/crossroller_r_i_02.jpg)
This model offers compact design in applications where the inner ring is required to have high rotation accuracy.
[Model number]
RB,RA,RA-C
For Outer Ring Rotation
![For Outer Ring Rotation](./sites/default/files/thkcom/images/ja/products/class/crossroller_r/crossroller_r_o_02.jpg)
This model offers comapct design in applications where the outer ring is required to have high rotation accuracy.
[Model number]
RE