THK Isolation Module, model TGS
Module Structure
![TGS module structure](/sites/default/files/thkcom/eng/products/TGS_module_structure.jpg)
Example of linked modules
Modules can be linked easily, and feature flat construction for high rigidity.
Bearing module | Linking module |
---|---|
|
|
|
|
Module dimensions
Model | Bearing module | Linking module |
---|---|---|
Unit dimensions | ![]() |
![]() |
500 (W) x 500 (D) x 100 (H) mm | 500 (W) x 500 (D) x 37 (H) mm | |
Maximum displacement | ±250mm | - |
Bearing load | Up to 750kgf per module | - |
Isolation direction | Horizontal direction | |
Table mass | Approximately 19kg | Approximately 9kg |