Link Ball
![Link Ball](./sites/default/files/thkcom/images/ja/products/class/linkball/linkball_00.jpg)
High Strength Zinc Alloy Model BL
![High Strength Zinc Alloy Model BL](./sites/default/files/thkcom/images/ja/products/class/linkball/linkball_bl_c.jpg)
This model's holder made of high strength-zinc alloy is connected in perpendicular to the ball shank. With grease pockets provided on the top and bottom of the spherical area, this model achieves high lubricity and high wear resistance.
Female Threading Holder Model RBI
![Female Threading Holder Model RBI](./sites/default/files/thkcom/images/ja/products/class/linkball/linkball_rbi_c.jpg)
With this Link Ball model, the high strength zinc alloy is used in its holder and the mounting bolt and the holder are arranged on the same axis, allowing this model to receive both a compressive load and a pulling load. Since grease is contained in the boot, this model achieves high lubricity and high wear resistance.