Cross-Roller Ring
![Cross-Roller Ring](./sites/default/files/thkcom/images/ja/products/class/crossroller_r/crossroller_r_00.jpg)
For Inner Ring Rotation / Outer Ring Rotation
![For Inner Ring Rotation / Outer Ring Rotation](./sites/default/files/thkcom/images/ja/products/class/crossroller_r/crossroller_r_a_02.jpg)
An integrated inner/outer ring type that can be used for both inner ring rotation and outer ring rotation.
[Model number]
RU, RAU
For Inner Ring Rotation
![For Inner Ring Rotation](./sites/default/files/thkcom/images/ja/products/class/crossroller_r/crossroller_r_i_02.jpg)
Optimal for areas where the inner ring is required to have high rotation accuracy.
[Model number]
RB,RA,RA-C
For Outer Ring Rotation
![For Outer Ring Rotation](./sites/default/files/thkcom/images/ja/products/class/crossroller_r/crossroller_r_o_02.jpg)
Optimal for areas where the outer ring is required to have high rotation accuracy.
[Model number]
RE