Lead Screw Nut
The Screw Nut is a sliding feed nut compatible with the standards for a 30-degree trapezoidal screw thread. Formed by die-casting special bearing alloy of superb abrasion resistance, it is an inexpensive high precision product.

Models
Lead Screw Nut Model DC / DCM | A high-performance feed screw that achieves 50% cost reduction from the conventional machined products by combining a die cast screw nut and a highly accurate rolled screw shaft. | Details / Product lineup |