Linear Bushing
![Linear Bushing](./sites/default/files/thkcom/images/ja/products/class/linearbushing/linearbushing_00.jpg)
Linear Bushing
![Linear Bushing](./sites/default/files/thkcom/images/ja/products/class/linearbushing/linearbushing_s_02.jpg)
With the Linear Bushing nut having the most accurate cylindrical shape, this type is widely used.
[Model number]
LM, LM-GA, LM-MG, LME, LM-L
Linear Bushing flanged type
![Linear Bushing flanged type](./sites/default/files/thkcom/images/ja/products/class/linearbushing/linearbushing_f_02.jpg)
The nut is integrated with a flange. This enables this model to be directly mounted onto the housing with bolts, thus achieving easy installation.
[Model number]
LMF, LMF-M, LMK, LMK-M, LMF-L, LMF-ML, LMK-L, LMK-ML, LMH, LMH-L
Linear Bushing
![Linear Bushing](./sites/default/files/thkcom/images/ja/products/class/linearbushing/lmcaseunit_02_1.jpg)
Since the small, lightweight aluminum casing contains one unit of model LM and two units of model SL, it can easily be mounted simply by securing it with the table using bolts.
[Model number]
SC, SL, SH, SH-L
LM Shaft Support
![LM Shaft Support](./sites/default/files/thkcom/images/ja/products/class/linearbushing/lmshaftsupport_02_1.jpg)
A light aluminum support used for securing an LM shaft. Since the LM shaft mounting section has a slit, the support is capable of firmly securing an LM shaft using bolts.
[Model number]
SK
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .