LM Actuator (Linear Actuator)
![LM Actuator](./sites/default/files/thkcom/images/ja/products/class/lmact/lmact_00.jpg)
The LM Actuator comprises an aluminium base combined with an LM Guide, a standardised top table, drive system, and other options. The free selection of main parts from a wide choice of options enables users to select specifications specific to their particular application.
LM Actuator Model GL-N
![GL-N](./sites/default/files/thkcom/images/ja/products/class/lmact/c_GL_N25cut.jpg)
Lightweight, high rigidity aluminum base with Caged Ball LM Guides has been utilized for the guide portion. A screw or belt options are available for the drive system. In addition, Caged Ball LM Guides and QZ Lubricator for the Ball Screw has been utilized to provide a long-term maintenance free actuator.
LM Actuator Model GL
![LM Actuator Model GL](./sites/default/files/thkcom/images/ja/products/class/lmact/lmact_gl_02.jpg)
Model GL is a single-axis actuator that allows a ball screw drive or a belt drive to be integrated with an aluminium base on which the LM Guide model GSR is mounted.
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .