LM Guide Actuator
![LM Guide Actuator](./sites/default/files/thkcom/images/ja/products/class/lmguideact/lmguideact_00.jpg)
Caged Ball LM Guide Actuator Model SKR
![Caged Ball LM Guide Actuator](./sites/default/files/thkcom/images/ja/products/class/lmguideact/cblmguideact_02.jpg)
This model achieves higher speed operation, lower noise and longer-term maintenance-free operation than the conventional type model KR by using ball cages in the LM Guide units and the Ball Screw unit.
[Model number]
SKR
LM Guide Actuator (full-ball type) Model KR
![LM Guide Actuator (full-ball type)](./sites/default/files/thkcom/images/ja/products/class/lmguideact/lmguideact_02.jpg)
A series of various types are available from 1 mm to 25 mm in ball screw lead.
[Model number]
KR
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .