THK Isolation Table, model TSD
Module Structure
Flexible support for different sizes and numbers of objects such as servers, precision instruments, and works of art.
TSD model isolation tables are simply placed on the floor, and require no special construction.
Because they can also be linked easily, seismic isolation is possible without extensive construction work.
Isolation table structure
Isolation table dimensions and specifications
Basic installation type | ||
---|---|---|
Model | TSD-450 | TSD-400 |
Unit dimensions | ||
450 (W) x 450 (D) x 80 (H) | 400 (W) x 1000 (D) x 90 (H) | |
Seismic isolation capability | Response acceleration of 0.2G or less for input acceleration of 0.8G (TSD-450 has response acceleration of 0.2G or less for input acceleration of 0.5G) |
|
Maximum displacement | ±200mm (X direction, Y direction) (TSD-450: ±150mm) | |
Load | 30kg to 100kg | 50kg to 150kg |
Isolation direction | Horizontal direction | |
Table mass | 20kg | 45kg |
Linking type | ||
---|---|---|
Model | TSD-1000 | TSD-1200 |
Unit dimensions | ||
1000 (W) x 1000 (D) x 90 (H) | 1200 (W) x 1190 (D) x 90 (H) | |
Seismic isolation capability | Response acceleration of 0.2G or less for input acceleration of 0.8G | |
Maximum displacement | ±200mm (X direction, Y direction) (TSD-450: ±150mm) | |
Load | 300kg to 1200*kg | |
Isolation direction | Horizontal direction | |
Table mass | 90kg | 110kg |
*Consult us for loads over 800kg.