Skip to Contents

Roller Follower

The Roller Follower is a compact bearing with a high-rigidity shaft and a built-in needle bearing. Most suitable as a guide roller for cam mechanisms and linear motion. Technical Support

Roller Follower

 


Models

Model NAST A separable type of bearing that combines a thick-wall outer ring, an inner ring and needle rollers equipped with a precision cage. Since the structure is simple, it allows high accuracy to be achieved at low cost. Details / Product lineup  
Model RNAST A bearing that combines a thick-wall outer ring, an inner ring and needle rollers equipped with a precision cage. Details / Product lineup 
Model NART This model is a non-separable type of bearing system whose inner ring is fixed to the side plates. Since the outer ring is spherically machined, it helps reduce a biased load. Details / Product lineup