Change Nut
The Change Nut is a sliding feed screw of 45° lead angle not easily available from machining. Its large lead angle is best suited to acquiring a quick traverse mechanism at a low revolution rate.

Models
Change Nut Model DCMA/DCMB | This model is capable of easily converting linear motion to rotary motion and vise versa with 70% efficiency. Since the lead is large, it is optimal for building a fast feed mechanism with low speed rotation. | Details / Product lineup |