THK Global

THK Isolation Table, model TSD

Module Structure

THK Isolation Table, model TSD

Flexible support for different sizes and numbers of objects such as servers, precision instruments, and works of art.

TSD model isolation tables are simply placed on the floor, and require no special construction.
Because they can also be linked easily, seismic isolation is possible without extensive construction work.

Isolation table structure

Isolation table structure

Isolation table dimensions and specifications

  Basic installation type
Model TSD-450 TSD-400
Unit dimensions TSD-450 unit dimensions TSD-400 unit dimensions
450 (W) x 450 (D) x 80 (H) 400 (W) x 1000 (D) x 90 (H)
Seismic isolation capability Response acceleration of 0.2G or less for input acceleration of 0.8G
(TSD-450 has response acceleration of 0.2G or less for input acceleration of 0.5G)
Maximum displacement ±200mm (X direction, Y direction) (TSD-450: ±150mm)
Load 30kg to 100kg 50kg to 150kg
Isolation direction Horizontal direction
Table mass 20kg 45kg


  Linking type
Model TSD-1000 TSD-1200
Unit dimensions TSD-1000 unit dimensions TSD-1200 unit dimensions
1000 (W) x 1000 (D) x 90 (H) 1200 (W) x 1190 (D) x 90 (H)
Seismic isolation capability Response acceleration of 0.2G or less for input acceleration of 0.8G
Maximum displacement ±200mm (X direction, Y direction) (TSD-450: ±150mm)
Load 300kg to 1200*kg
Isolation direction Horizontal direction
Table mass 90kg 110kg

*Consult us for loads over 800kg.