THK Global

THK Isolation Table, model TSD

Module Structure

THK Isolation Table, model TSD

Flexible support for different sizes and numbers of objects such as servers, precision instruments, and works of art.

TSD model isolation tables are simply placed on the floor, and require no special construction.
Because they can also be linked easily, seismic isolation is possible without extensive construction work.


Features

・No fixed construction necessary.
・Easy installation
・Table height just 90mm
・Maintenance-free
・Easily expanded by linking them together
・Supports loads between 30 and 1200kg
・Responds to tremors instantaneously

Comparison with/without use of isolation tables