Skip to Contents


TRANG CHỦ > Hiện thực hóa làm mát ép buộc vít me bi / Vít me bi trục rỗng N series mới (tiếng Anh)

Forced cooling of the ball screw is possible
Hollow shaft ball screw New N series

 

January 24, 2020

Forced cooling of the ball screw is possible.

 

    catalogdownload

 

 

 

 

 

 

Lineup

■Caged Ball type SBN-V、SDA-V、SDAN-V
■Full-Ball Type SDA-VZ、SDAN-VX、BIF-V、BNFN-V、BNF-V、EBB-V、EPB-V

Lead accuracy

C3、C5、C7

 

Unit:mm

Screw shaft outer diameter Inner diameter Maximum shaft length Max thread length
20 6 2000 1500
25 8 3000 2000
32 8 3000 2000