Actuator
Caged Ball LM Guide Actuator

This model achieves higher speed operation, lower noise and longer-term maintenance-free operation than the conventional type model KR by using ball cages in the LM Guide units and the Ball Screw unit.
[Model number]
SKR
LM Guide Actuator(full-ball type)

A series of various types are available from 1 mm to 25 mm in ball screw lead.
[Model number]
KR
LM Actuator Model GL-N

Lightweight, high rigidity aluminum base with Caged Ball LM Guides has been utilized for the guide portion. A screw or belt options are available for the drive system. In addition, Caged Ball LM Guides and QZ Lubricator for the Ball Screw has been utilized to provide a long-term maintenance free actuator.
LM Actuator Model GL

Model GL is a single-axis actuator that allows a ball screw drive or a belt drive to be integrated with an aluminum base on which the LM Guide model GSR is mounted.
LM Actuator Model TH

The Universal Series TH is an electric actuator with a central ball screw shaft (or belt) surrounded on both sides by LM Guide units. Combined with an aluminum base designed for rigidity, this product offers many benefits.
LM Actuator Model TY
Low Price Actuator VLA

Simple Design, Low Cost
Simple Control Method
Durability & Long Term Maintenance Free
Environmentally Friendly & Energy Efficient
Contamination from lubricants, exhaust will be eliminated. High performance, High Productivity
Universal, Flexible
Linear Motor Actuators Model GLM10,15,20AP,25 (CE / UL)

High speed.
High acceleration / deceleration, superb conformity.
High precision
Long stroke
Multi-sliders
Clean and quiet operation
Rod Actuator CRES

COMPACT
All actuator components are concealed
RIGID
Splash-Proof construction, complies with IP55 standard
ECONOMICAL
Low cost, simple structure due to the use fewer components
STYLISH
Streamlined, corner-free design