Skip to Contents

Spline Nut

Since the spline shaft’s surface is provided with a mirror finish, smooth slide is achieved. In addition, the large contact area and the concentricity, which enables the center to be automatically determined as a torque is applied, allow the product to demonstrate stable torque transmission.

Technical Support

 

 

Spline Nut

 


Product lineup

Model DP/DPM Since the spline shaft’s surface is provided with a mirror finish, smooth slide is achieved. In addition, the large contact area and the concentricity, which enables the center to be automatically determined as a torque is applied, allow the product to demonstrate stable torque transmission. Details / Product lineup  

×
Need additional information?
Please contact us!