Rod End
![Rod End](./sites/default/files/thkcom/images/ja/products/class/rodend/rodend_00.jpg)
Female Threading Lubrication
![Female Threading Lubrication](./sites/default/files/thkcom/images/ja/products/class/rodend/2p_PHS.jpg)
This type is avialable to suit a range of shaft sizes, from 5 to 30 mm, and adopts different designs / manufacturing processes to provide the optimum selection for many uses. A grease replenishment point is provided in the ball holder.
[Model number]
PHS
Female Threading No Lubrication
![Female Threading No Lubrication](./sites/default/files/thkcom/images/ja/products/class/rodend/2p_NHS.jpg)
This type does not require lubrication. It uses a self-lubricating resin formed between the steel holder and the spherical inner ring.
[Model number]
NHS-T
with Male thread Lubrication
![with Male thread Lubrication](./sites/default/files/thkcom/images/ja/products/class/rodend/2p_POS.jpg)
This type is avialble for shaft sizes 5 to 30 mm with a male threaded holder for the spherical inner bearing. \the design includes a lubrication point in the ball holder for grease replenishment.
[Model number]
POS
with Male thread No Lubrication
![with Male thread No Lubrication](./sites/default/files/thkcom/images/ja/products/class/rodend/2p_NOS.jpg)
This model also needs no lubrication due to the materials it uses in its construction.
[Model number]
NOS-T
Spherical Bearing Lubrication
![Spherical Bearing Lubrication](./sites/default/files/thkcom/images/ja/products/class/rodend/2p_PB.jpg)
These types offer suitability for shafts of 5 to 30 mm diameter in a range of materials to provide the ideal solution. Grease can be applied through the features in the outer ring to lubricate the plain bearing surface.
[Model number]
PB