Spherical Plain Bearing
The Spherical Bearing is a heavy-duty self-aligning plain bearing. It is highly resistant to impact loads, and is ideally suited to applications involving slow oscillating motion.
![Spherical Plain Bearing](./sites/default/files/thkcom/images/ja/products/class/sphericalbearing/sphericalbearing_00.jpg)
Models
Model SB | This type is most widely used in Japan. It can be considered for heavy loads since the spherical contact area is large. The outer ring is split in two parts, enabling the inner ring to be easily mounted. | Details / Product lineup |
Model SA1 | This type is widely used in Europe. The outer ring is split at one position, and the width and thickness are smaller than model SB. Therefore it can be used in confined spaces. | Details / Product lineup |