Slide Rail
![Slide Rail](./sites/default/files/thkcom/images/ja/products/class/sliderail/sliderail_00.jpg)
Utility Slide / Telescopic Slide Rail
![Utility Slide ATG Available for Order](./sites/default/files/thkcom/ja/news/products/2021/ATG.jpg)
The ATG is a telescopic slide rail with an inner and outer rail that expand and collapse. This product features a high load capacity, superior durability, and two rows of balls that enable smooth, stable movement. It can also be mounted with an ease unique to slide rails.
[Model number]
ATG
Conventional slide rails have been widely adopted in the sliding portions of various types of office machinery, such as ATMs and vending machines. However, due to the high demand for greater improvements in load capacities and durability, there has been an increasing need for a utility-grade, hybrid product like the ATG that combines the benefits of a slide rail and LM Guide.
Achieving high load capacity and durability, the ATG is aimed at adoption in logistics and railway fields, where utility grade is required. This product is anticipated to be in demand particularly for the container-fetching mechanisms of transfer shuttles in automated warehouses, open-and-close mechanisms of railway vehicle doors and sliding mechanisms of aircraft passenger seats.
Single Slide
![Single Slide](./sites/default/files/thkcom/images/ja/products/class/sliderail_s/sliderail_s_02.jpg)
This style is the basic unit type in it's telescopic form. The stroke provided is approximately 70% of the overall length.
[Model number]
FBL27S, FBL27S-P14, FBL35S, FBL35M, FBL35J, FBL35J-P13, FBL35J-P14, FBL35B
Double Slide
![Double Slide](./sites/default/files/thkcom/images/ja/products/class/sliderail_w/sliderail_w_02.jpg)
This type is a 2-stage telescopic unit whose stroke length can exceed the rail length.
[Model number]
FBL27D, FBL35N, FBL35N-P16, FBL35G-P13, FBL35G-P14, FBL35D, FBL51H, FBL51H-P13, FBL51H-P14, FBL35K, FBL56H, FBL56H-P13, FBL56H-P14
Linear Type
![Linear Type](./sites/default/files/thkcom/images/ja/products/class/sliderail/2p_FBL35F.jpg)
This style uses a flange type of carriage with a predetermined rail length. It is easy to mount, and is capable of undertaking straight, finite motion.
[Model number]
FBL35F, FBL48DR
Aluminum Alloy / Single Slide
![Aluminum Alloy / Single Slide](./sites/default/files/thkcom/images/ja/products/class/sliderail_s_a/sliderail_s_a_02.jpg)
These single-slide telescopic type are manufactured from aluminum alloy for suitability in enviromnets where magnetism is an issue, antirust measures are required or cosmetic appearance is important.
[Model number]
E15, E20
Aluminum Alloy / Double Slide
![Aluminum Alloy / Double Slide](./sites/default/files/thkcom/images/ja/products/class/sliderail_w_a/sliderail_w_a_02.jpg)
This version is a double-slide telescopic type manufactured from aluminium alloy.
[Model number]
D20