Double-Row Angular Contact Roller Rings
By integrating double-row small-diameter rollers on the raceway, the number of rollers incorporated in this new model (RW228) is approximately 5 times that of Cross-Roller Ring model RU. While maintaining the compactness,it achieves higher rigidity and accuracy and a lower torque.
In addition, the inner and outer rings in integrated structures have mounting holes, allowing the product to be directly mounted to the machine.
![RW](/sites/default/files/thkcom/ja/products/class/rw/RW.jpg)