Skip to Contents

Slide Rail

The Slide Rail is a economicaly linear guide manufactured from steel plate precision-formed by rolling. It is thin, compact and easy to install, so can be suitable for a variety of uses.

Technical Support 

Slide Rail

 


Utility Slide / Telescopic Slide Rail

Utility Slide ATG Available for Order

 

The ATG is a telescopic slide rail with an inner and outer rail that expand and collapse. This product features a high load capacity, superior durability, and two rows of balls that enable smooth, stable movement. It can also be mounted with an ease unique to slide rails.

[Model number]
ATG


Conventional slide rails have been widely adopted in the sliding portions of various types of office machinery, such as ATMs and vending machines. However, due to the high demand for greater improvements in load capacities and durability, there has been an increasing need for a utility-grade, hybrid product like the ATG that combines the benefits of a slide rail and LM Guide.

Achieving high load capacity and durability, the ATG is aimed at adoption in logistics and railway fields, where utility grade is required. This product is anticipated to be in demand particularly for the container-fetching mechanisms of transfer shuttles in automated warehouses, open-and-close mechanisms of railway vehicle doors and sliding mechanisms of aircraft passenger seats.

   Example Uses of the Utility Slide ATG


Single Slide

Single Slide

 

This style is the basic unit type in it's telescopic form.  The stroke provided is approximately 70% of the overall length.

[Model number]
FBL27S, FBL27S-P14, FBL35S, FBL35M, FBL35J, FBL35J-P13, FBL35J-P14, FBL35B


Double Slide

Double Slide

 

This type is a 2-stage telescopic unit whose stroke length can exceed the rail length.

[Model number]
FBL27D, FBL35N, FBL35N-P16, FBL35G-P13, FBL35G-P14, FBL35D, FBL51H, FBL51H-P13, FBL51H-P14, FBL35K, FBL56H, FBL56H-P13, FBL56H-P14


Linear Type

Linear Type

 

This style uses a flange type of carriage with a predetermined rail length.  It is easy to mount, and is capable of undertaking straight, finite motion.

[Model number]
FBL35F, FBL48DR


Aluminum Alloy / Single Slide

Aluminum Alloy / Single Slide

 

These single-slide telescopic type are manufactured from aluminum alloy for suitability in enviromnets where magnetism is an issue, antirust measures are required or cosmetic appearance is important.

[Model number]
E15, E20


Aluminum Alloy / Double Slide

Aluminum Alloy / Double Slide

 

This version is a double-slide telescopic type manufactured from aluminium alloy.

[Model number]
D20


×
Need additional information?
Please contact us!