Linear Ball Slide
![Linear Ball Slide](./sites/default/files/thkcom/images/ja/products/class/linearballslide/linearballslide_00.jpg)
With Rack Model LSP
![With Rack Model LSP](./sites/default/files/thkcom/images/ja/products/class/linearballslide/3p_LSP.jpg)
This model is based on that of LS type but has an added feature of a rack and pinion mechanism on the cage which prevents cage creep.
Without Rack Model LS
![Without Rack Model LS](./sites/default/files/thkcom/images/ja/products/class/linearballslide/3p_LS.jpg)
This is a highly corrosion resistant slide unit which includes stianless steel balls with an extremely small friction coefficient resulting from the needle roller raceways.
With Rack Model LSC
![With Rack Model LSC](./sites/default/files/thkcom/images/ja/products/class/linearballslide/3p_LSC.jpg)
This style includes an integral air cylinder in it's base to provide drive. Feeding air into the two ports on the side face of the base allows the slide to perform reciprocating motion.