Skip to Contents

Cross-Roller Guide

The Precision Linear Pack is a superbly thin and lightweight recirculating ball linear guide. The main body is manufactured from precision formed plate which is heat treated and ground to provide a basis of this cost effective highly accurate guide.

Technical Support 

Cross-Roller Guide

 

The Cross-Roller Guide is a limited stroke non-recirculating linear guide assembly that can be equiped with rolling elements. This provides high rigidity and is particularly suitable where simple movement is required.

There is also a version of this guide that uses ball rolling elements.

Technical Support 


Product lineup

Cross-Roller Guide
Model VR
The roller cage model VR has a unique roller retaining mechanism to achieve a large effective contact length of the rollers and a short roller pitch interval. Therefore making it a high rigid type.  Details / Product lineup  
Ball Guide
Model VB
The ball cage model VB retains the precision steel balls with a short pitch interval, so providing low friction and matched with high accuracy. 
×
Need additional information?
Please contact us!