LM Stroke
![LM Stroke](./sites/default/files/thkcom/images/ja/products/class/lmstroke/lmstroke_00.jpg)
LM Stroke Model ST
![LM Stroke Model ST](./sites/default/files/thkcom/images/ja/products/class/lmstroke/3p_ST.jpg)
This product uses balls that are retained in a cage that travels within the nut. It is available in various load ratings, stroke lengths and with seals.
[Model number]
ST, ST-B, ST…UU, ST…UUB, STI
Miniature Stroke Model MST
![Miniature Stroke Model MST](./sites/default/files/thkcom/images/ja/products/class/lmstroke/3p_MST.jpg)
This smaller version stroke offers options for 3 to 6 mm shaft sizes. The sectional shape is small, the clearance is minimal and the motion is extremely light and smooth.
[Model number]
MST, M, S, T
Die-setting Ball Cage Model KS/BS
![Die-setting Ball Cage Model KS/BS](./sites/default/files/thkcom/images/ja/products/class/lmstroke/3p_KS_BS.jpg)
The ball cage assembly originates from the mechanism of the LM Stroke type ST which is available as a seperate product.
[Model number]
KS, BS