Linear Bushing
Linear Bushing
This Linear Bushing nut provides accuracy from its simple cylindrical shape, making it widely used.
[Model number]
LM, LM-GA, LM-MG, LME, LM-L
Linear Bushing flanged type
This linear bushing nut features an integrated flange which enables direct mounting agianst the housing with fixings so allowing easy installation.
[Model number]
LMF, LMF-M, LMK, LMK-M, LMF-L, LMF-ML, LMK-L, LMK-ML, LMH, LMH-L
Linear Bushing
This option provides standard Linear Bushing fitted into a lightweight aluminium housing. The resulting square shape can then be easily mounted against flat surfaces and then secured with suitable fixings.
[Model number]
SC, SL, SH, SH-L
LM Shaft Support
This light aluminium support is used for securing the stationary LM shaft used with Linear Bushing. Since the mounting area has a slit, this support is capable of firmly gripping the LM shaft.
[Model number]
SK