Skip to Contents


Home > Product Information > Applications by Industry > Other manufacturing Industries

Other manufacturing Industries

THK's linear motion systems are also used in special processing and machining devices quite different from machine tools, industrial robots and other general-purpose manufacturing equipment. We can supply solutions to meet the equipment specifications for any special purpose.

Dyeing machines

A dyeing machine transfers material into a dyeing tank during the dyeing process for fastener cloth. Instead of the conventional Cam Followers, LM guide Model JR are used in the guide for horizontal cloth movement to reduce the machine's play and vibrations. Caged Ball LM Guides are also used in the vertical axis for cloth transfer into the dyeing tank.

Stone cutters

Our Caged Ball LM Guides are used in the X, Y and Z-axis guides of stone cutters that cut stones gradually using grinders. Flying water and stone particles make the operating environment severe, but with Lubricatior QZ and Laminated Contact Scraper LaCS, LM Guides can be effectively used even under these conditions.

Foam polystyrene processing machines for casting

A machine that processes foam polystyrene for casting, as a substitute for wood. Caged Ball LM Guide Model SHS are used in the X, Y and Z-axis guide of the processing machine, and rolling Ball Screws are used in the driving section of these machines. The X-axis stroke of those machines can reach 9050 mm. When Model SHS are used, the machine's rolling variation is reduced and the contour accuracy of casting is improved. In addition, Lubricator QZ allows long-term maintenance-free operation with reduced piping.

Products used

LMガイド

LM Guide (Linear Motion Guide)

The LM Guide (Linear Motion Guide) is our main product, which incorporates a component with a linear rolling motion into practical use for the first time in the world.

Ball Screw

Ball Screw

The Ball Screw is a high-efficiency feed screw with the ball making a rolling motion between the screw axis and the nut.


Ball Spline

Ball Spline

The Ball Spline is a rolling guide spline bearing.

Cross-Roller Ring

Cross-Roller Ring

The Cross-Roller Ring is a roller bearing with high rotation accuracy capable of bearing loads in every direction.


Slide Pack

Slide Pack

The Slide Pack is an inexpensive linear guide configured with the press-formed slider and roll-formed rails.

Slide Rail

Slide Rail

The Slide Rail is a low-priced limited-type linear guide made of steel plate precision-formed by rolling.


Linear Bushing

Linear Bushing

The Linear Bush is a linear guide used in combination with a LM shaft that has a cylindrical shaft.

Cam Follower

Cam Follower

The Cam Follower is a compact bearing with a high-rigidity shaft and a built-in needle bearing.


Lubrication accessories

Lubrication accessories

An assortment of lubrication associated products is available to maintain sufficient lubrication of machines.