Cross-Roller Ring / Double-Row Angular Contact Ring

Double-Row Angular Contact Roller Ring RW

Highly rigid double-row angular contact roller rings capable of receiving a load in any direction
[Model number]
RW
High-Speed, Double-Row Angular Contact Ball Ring BWH

A bearing that combines high-speed performance with rigidity equal to that of cross-roller rings
[Model number]
BWH
For Inner Ring Rotation / Outer Ring Rotation

An integrated inner/outer ring type that can be used for both inner ring rotation and outer ring rotation.
[Model number]
RU, RAU
For Inner Ring Rotation

Optimal for areas where the inner ring is required to have high rotation accuracy.
[Model number]
RB,RA,RA-C
For Outer Ring Rotation

Optimal for areas where the outer ring is required to have high rotation accuracy.
[Model number]
RE
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .