THK Global

Cross-Roller Table

The Cross-Roller Table is a compact, high-precision, high-rigidity, limited linear guide unit with built-in cross-roller guide. Easily installed with bolts, this product provides a high accuracy linear guiding mechanism.

Technical Support

Cross-Roller Table

 


Base tap Model VRT

Base tap Model VRT

 

Miniature type whose base has tapped holes.All stainless steel for high corrosion resistance, model VRT-M is also offered as a series.


Mounting Hole Model VRT-A

Mounting Hole Model VRT-A

 

Miniature type whose base has mounting holes.All stainless steel for high corrosion resistance, model VRT-AM is also offered as a series.


Mounting Hole Model VRU

Mounting Hole Model VRU

 

With this type, a Cross-Roller Guide is incorporated between the table and the base, both of which are machined to high accuracy.


×
Need additional information?
Please contact us!