Cross-Roller Guide
![Cross-Roller Guide](./sites/default/files/images/ja/products/class/crossroller_g/crossroller_g_00.jpg)
Cross-Roller Guide Model VR
![Cross-Roller Guide Model VR](https://tech.thk.com/product_image/3p_VR.jpg)
The roller cage model R has a unique roller retaining mechanism to achieve a large effective contact length of the rollers and a short roller pitch interval. It is a highly rigid type.
[Model number]
VR
Ball Guide Model VB
![Ball Guide Model VB](https://tech.thk.com/product_image/3p_VB.jpg)
Using a ball cage model B which holds precision steel balls in a short pitch interval, this model is a low friction and high accuracy type. Contact THK for details.
[Model number]
VB
Cross-Roller Guide with Cage Alignment System VRG
![Cross-Roller Guide with Cage Alignment System VRG](https://tech.thk.com/product_image/3p_VRG.jpg)
The Cross-Roller Guide VRG is a linear motion guide that provides light and highly accurate sliding motion by moving cages, which contain precise rollers arranged orthogonally, along 90° V-shaped raceways in a finite stroke. The light, smooth motion of this product has been enhanced with stability provided by a proprietary rack and pinion mechanism that prevents cage misalignment.
[Model number]
VRG