THK Global

Compact Series KSF

Download

Compact Series KSF

Without motor

PCTPC CatalogDownload 2D-CADDownload 3D-CAD



Features

1. Increased Rated Output of the Applicable Motors 

Ball screw shaft size was enlarged with the same compact outer rail unit. Shaft end was also enlarged which allows the use of larger size motors compared to THK actuators of the same size.
This allows high-speed, high-acceleration/deceleration operation which improves process time.



2. High speed & high acceleration/deceleration 

Larger lead of the ball screw has achieved the maximum speed of 2,500 mm/s. (×For KSF10, lead 50)
Using a larger rated output motor allows for the high-acceleration/deceleration conveyance. (Up to 2 G)

3. Long service life 

The long life of 20,000 km running life (10,000 km running life for KSF4 and KSF5 lead 10 mm) was made possible at the maximum load capacity by increasing the basic dynamic load rating of the LM guide unit and the ball screw unit.



4. Long stroke 

The larger ball screw shaft diameter has achieved long stroke operations while keeping the product compact.



5. Long-term maintenance-free operation 

Lubricator QZ, which supplies the right amount of lubricant, adopted as the standard feature allows for long-term maintenance-free operations.

6. Fully enclosed design 

Strip seal and top of side cover are magnetically sealed which provides a fully enclosed structure. It prevents failure by foreign matters getting inside.
By avoiding sliding with the top surface of the strip seals, there is low particle generations.


Magnetic attraction method
The magnet built in the side cover attracts the strip seal and prevents it from lifting, reducing the development of clearance.



7. Versatile lineup 

KSF10 has been added to the lineup for a total of 5 models. Open cover and top cover specifications have recently been added for even easier maintenance and mounting.
Furthermore, motor wrap type for compact length and back-tapped type that can be mounted without removing the cover have been added, allowing selection to suit the application.
Moreover, motors from various manufacturers can be mounted, allowing users to operate with familiarized control methods.


8. Compact & Lightweight 

When compared with other THK actuators using motors of the same rated output, KSF4 is approximately 45% more compact and 11% lighter in weight than VLAST60 models, while KSF8 is approximately 67% more compact and 37% lighter in weight than USW16T models.
*KSF4: When the stroke is 700 mm
*KSF8: When the stroke is 1,500 mm





Product Lineup


*If download fails, right-click on the "2D-CAD(DXF)" button and select "Save target as".
Specifications/Dimensions

 

Direct motor coupling and wrap

Model number Motor Brake

2D-CAD(DXF)

Direct coupling

KSF4

Not included

Specifications/Dimensions

KSF5

Not included

Specifications/Dimensions

2D-CAD(DXF)
KSF6

Not included

Specifications/Dimensions

KSF8

Not included

Specifications/Dimensions

2D-CAD(DXF)

Direct motor coupling and wrap Model number Motor Brake

2D-CAD(DXF)

Wrap  KSF4R

Not included

Specifications/Dimensions

2D-CAD(DXF)
KSF5R

Not included

Specifications/Dimensions

2D-CAD(DXF)
KSF6R

Not included

Specifications/Dimensions

2D-CAD(DXF)
KSF8R

Not included

Specifications/Dimensions

2D-CAD(DXF)