THK Global

Linear Ball Slide

The Linear Ball Slide is a lightweight, compact, limited stroke linear guide unit that operates with very low sliding resistance. It excels in high-speed responsive performance due to its very small frictional factor and low inertia.

Technical Support

Linear Ball Slide

 


With Rack Model LSP

With Rack Model LSP

 

Its cage, based on that of model LS, has a rack and pinion mechanism, thereby preventing the cage from slipping.


Without Rack Model LS

Without Rack Model LS

 

A highly corrosion resistant slide unit with an extremely small friction coefficient.


With Rack Model LSC

With Rack Model LSC

 

The base contains an air cylinder for drive. Feeding air from the two ports on the side face of the base allows the slide to perform reciprocating motion.


×
Need additional information?
Please contact us!