Skip to Contents


Home > Product Information > Product Categories > Limited-stroke LM Guide Model EPF

Limited-stroke LM Guide Model EPF

Capable of being used in a wide variety of positions, ideal for use in locations with a single-axis Mc moment load. The limited stroke eliminates the need for ball recirculation, providing smooth motion even under pressure. Because there is little fluctuation in rolling resistance, this guide is ideal for locations requiring smooth motion on short strokes. Mounting dimensions are compatible with those for RSR-N-type guides, so the two can be used interchangeably.

  Catalog file(PDF 1,055KB)(English)