THK Isolation Module, model TGS
Module Structure
Sample analysis results
We can provide model TGS isolation modules with customized seismic isolation capabilities by carrying out earthquake response analysis based on conditions such as the installation site, load, and expected seismic movement.
Flexible linking and easy setup
Model TGS isolation modules can be linked flexibly according to load shape. The minimum configuration of 2 x 2 modules measures 1000 (W) x 1000 (D) mm. There is no maximum configuration size. There is also no need for on-site adjustments because the modules are assembled at the factory before shipping. Each module is compact and light, making setup easy.
Highly versatile
It is easy to implement seismic floor isolation for important facilities such as server rooms and operation centers using model TGS isolation modules because they have the same 500 (W) x 500 (D) mm dimensions as standard floor panels. The low 100 mm height of the product also makes it easy to install, even in existing buildings with limited ceiling height.