Skip to Contents

Slide Rail

The Slide Rail is a low-priced limited-type linear guide made of steel plate precision-formed by rolling. Thin, compact and easy to install, this product is suitable for linear guides for various applications.

Technical Support

Slide Rail

 


Single Slide

Single Slide

 

This model is a basic unit type whose stroke length is designed at approximately 70% of the overall rail length.

[Model number]
FBL27S, FBL27S-P14, FBL35S, FBL35M, FBL35J, FBL35J-P13, FBL35J-P14, FBL35B


Double Slide

Double Slide

 

This model is a 2-stage, double-unit type whose stroke length is allowed to exceed the overall length.

[Model number]
FBL27D, FBL35N, FBL35N-P16, FBL35G-P13, FBL35G-P14, FBL35D, FBL51H, FBL51H-P13, FBL51H-P14, FBL35K, FBL56H, FBL56H-P13, FBL56H-P14


Linear Type

Linear Type

 

Using a flange type that can easily be mounted, this slide-type model is capable of performing straight, finite motion.

[Model number]
FBL35F, FBL48DR


Aluminum Alloy / Single Slide

Aluminum Alloy / Single Slide

 

A single-slide type of the aluminum alloy series optimal for locations where antirust measures and appearance are important factors.

[Model number]
E15, E20


Aluminum Alloy / Double Slide

Aluminum Alloy / Double Slide

 

A double-slide type of an aluminum alloy series.

[Model number]
D20


×
Need additional information?
Please contact us!