November 3,2022
Miniature Ball Screw Product Lineup Expanded
21 Small-Diameter Models (under ø16) Standardized in Anticipation of Growth in Demand
THK has expanded its miniature ball screw lineup, which is expected to experience increased demand for semiconductor manufacturing equipment, electronic component mounting machines, and medical equipment, and has increased the number of variations available as standard catalog products.
Miniature ball screw is a general term that refers to small-diameter size ball screws with a shaft diameter of ø16 and below. They have traditionally been used in a wide range of applications for small equipment, possessing features that can only be obtained from miniature products.
Recently, the environment surrounding the ball screw has changed significantly. Particularly for semiconductor manufacturing equipment, electronic component mounting machines, and medical equipment, demand is expected to grow greatly for small-diameter ball screws, and there are many requests for standardization.
To meet the needs of its customers, THK is adding five screw shaft diameters (ø6, ø8, ø10, ø12, and ø14) and nine lead sizes (1 mm, 1.5 mm, 2 mm, 2.5 mm, 3 mm, 4 mm, 5 mm, 8 mm, and 10 mm) to the lineup as standard catalog products, creating a total of 21 models through screw shaft diameter and lead combinations.
THK contributes to the performance of a wide range of equipment, from general industrial machinery to precision machinery and compact, high-precision machine tools.
Lineup
Expanded Standard Catalog Products
Model | Screw shaft diameter | Lead |
---|---|---|
Model MBF (positioning) |
Added to lineup: Standard catalog products: ø4 mm to ø14 mm |
Added to lineup: Standard catalog products: 1 mm to 5 mm |
Model BLK (positioning) |
Added to lineup: ø8 Standard catalog products: ø8 mm to ø50 mm |
Added to lineup: 8 mm Standard catalog products: 10 mm to 50 mm |
Model MTF (transport) |
Added to lineup: ø8, ø10, ø14 Standard catalog products: ø6 mm to ø14 mm |
Added to lineup: 1 mm, 2 mm, 4 mm, 5 mm Standard catalog products: 1 mm to 5 mm |
Model BLK (transport) |
Added to lineup: ø8, ø10 Standard catalog products: ø8 mm to ø50 mm |
Added to lineup: 8 mm, 10 mm Standard catalog products: 8 mm to 50 mm |
The lineup is being expanded by adding standard options for screw shaft diameters and leads that have been previously manufactured as ordered products.
For availability please contact your local THK dealer.
Please create a free account to our Technical Support Site to download catalogs.
>Create a free account
THK Vietnam Hanoi Sales Office
Phòng số 101, Tầng 17, Tòa nhà VIT Tower, 519 Kim Mã, Ngọc Khánh, Ba Đình, Hà Nội, Việt Nam
Số điện thoại: +84-222-373-4974 (Tiếng Việt, Tiếng Anh, Tiếng Nhật đều sẵn sàng)
* Các hỏi hàng bằng tiếng Trung Quốc có thể được hỗ trợ bởi ZALO Official
Số điện thoại Người Nhật: +84-936-609883
Email : sales-support@tmv.thk.com
HQ: THK Manufacturing of Vietnam CO., LTD. Bac Ninh branch