Spline Nut
Since the spline shaft's surface is provided with a mirror finish, smooth sliding motion is achieved. In addition, the large contact area and the concentricity, which enables the centre to be automatically determined as a torque is applied, allow the product to demonstrate stable torque transmission.
![Spline Nut](./sites/default/files/thkcom/images/ja/products/class/splinenut/splinenut_00.jpg)
Product lineup
Model DP/DPM | Since the spline shaft's surface is provided with a mirror finish, smooth slide is achieved. In addition, the large contact area and the concentricity, which enables the centre to be automatically determined as a torque is applied, allow the product to demonstrate stable torque transmission. | Details / Product lineup |
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .