The cleavage by punching using an electric press PC. By you are using a PC short overall length, the height of the equipment will be lower.
|
By performing the simultaneous injection in the horizontal, man-hours of work inversion is reduced and productivity is improved. PC is kept to a minimum unit width in the horizontal installation short overall length. |
KRF and USW are used for the dispenser. Even application is possible with smooth operation. |
KRF is used for the coating apparatus.High rigidity suppresses vibration during paint application, allowing for an even application. |
Applies sealant to the coating (painted) surface of the work. The high rigidity of KRF makes it is possible to suppress vibration at the nozzle tip, thereby improving productivity. |
High accuracy positioning by using THK Electric Actuators. |