Skip to Contents


Första sidan > New sizes for the miniature ball screws

New sizes for the miniature ball screws

21 sizes with screw shaft diameters up to 16 mm standardized in anticipation of increasing demand

With an expected steady increase in demand for chip manufacturing equipment and components for manufacturing pick-and-place machines and medical devices, THK is expanding its standard range of miniature ball screws.

Miniature Ball Screw

In general, ball screws with a screw shaft diameter of less than 16 mm are referred to as miniature ball screws.

To meet the needs of its customers THK has added five screw shaft diameters (6, 8, 10, 12, and 14mm) with nine different pitches (1, 1.5, 2, 2.5, 3, 4, 5, 8, and 10 mm) to its miniature ball screw range. This creates 21 new standard combinations of screw shaft diameter and pitch.

Model Screw shaft diameter Pitch
MBF (for positioning)
mbf

Added screw shaft diameters:
ø6, ø8, ø10, ø12

Standard diameters:
ø 4~14 mm

Added pitches:
1 mm, 1.5 mm, 2 mm, 2.5 mm, 3 mm, 4 mm, 5 mm

Standard pitches:
1~4 mm
BLK (for positioning)
blk_seimitu

Added screw shaft diameter:
ø8

Standard diameters:
ø 15~50 mm

Added pitch:
8 mm

Standard pitches:
10~50 mm
MTF (for transport)
mtf

Added screw shaft diameters:
ø8, ø10, ø14

Standard diameters:
ø 6~14 mm

Added pitches:
1 mm, 2 mm, 4 mm, 5 mm

Standard pitches:
1~5 mm
BLK (for transport)
blk_tennzou

Added screw shaft diameters:
ø8, ø10

Standard diameters:
ø 15~50 mm

Added pitches:
8 mm, 10 mm

Standard pitches:
10~50 mm

Download catalog

Please ask your THK dealer for availability.