Miniature LM Guide AHR for High Acceleration to Increase Production Capacity in Semiconductor Manufacturing
With the model AHR, THK offers a new miniature guide featuring four circular arc grooves and two-point contact of the balls, which ensures smooth running with low sliding resistance.
Illustration 1: Miniature LM Guide AHR for High Accelerations
Newly developed ball circuits with reinforced and more durable components enable high-speed operation of up to 5 m/s with a maximum acceleration of up to 300 m/s². This innovation meets the growing demand for higher productivity in semiconductor manufacturing.
Illustration 2: Low Running Resistance Due to Guide Carriage with Four Circular Arc Grooves and Two-Point Contact
The four-row type AHR is dimensionally compatible with commercially available two-row miniature guides with Gothic arch grooves. Standard sizes 9, 12, and 15 are available, each with three different carriage types: standard block, flanged block, and short block. For further information, please visit THK's website.