Skip to Contents

Rel Gelangsar

Rel Gelangsar adalah panduan linear jenis terhad harga rendah yang diperbuat daripada plat logam berbentuk jitu dengan menggulung. Nipis, kompak dan mudah untuk dipasang, produk ini sesuai untuk panduan linear untuk pelbagai aplikasi.

Rel Gelangsar

 


Utility Slide / Telescopic Slide Rail

Utility Slide ATG Available for Order

 

The ATG is a telescopic slide rail with an inner and outer rail that expand and collapse. This product features a high load capacity, superior durability, and two rows of balls that enable smooth, stable movement. It can also be mounted with an ease unique to slide rails.

[Model number]
ATG


Conventional slide rails have been widely adopted in the sliding portions of various types of office machinery, such as ATMs and vending machines. However, due to the high demand for greater improvements in load capacities and durability, there has been an increasing need for a utility-grade, hybrid product like the ATG that combines the benefits of a slide rail and LM Guide.

Achieving high load capacity and durability, the ATG is aimed at adoption in logistics and railway fields, where utility grade is required. This product is anticipated to be in demand particularly for the container-fetching mechanisms of transfer shuttles in automated warehouses, open-and-close mechanisms of railway vehicle doors and sliding mechanisms of aircraft passenger seats.
   Example Uses of the Utility Slide ATG


Gelangsar Tunggal

Gelangsar Tunggal

 

Model ini adalah jenis unit asas yang panjang palang direka bentuk pada kira-kira 70% daripada keseluruhan panjang rel.

[Nombor model]
FBL27S, FBL27S-P14, FBL35S, FBL35M, FBL35J, FBL35J-P13, FBL35J-P14, FBL35B


Gelangsar Berganda

Gelangsar Berganda

 

Model ini adalah jenis unit 2 peringkat, berganda yang panjang palang dibenarkan untuk melebihi keseluruhan panjang.

[Nombor model]
FBL27D, FBL35N, FBL35N-P16, FBL35G-P13, FBL35G-P14, FBL35D, FBL51H, FBL51H-P13, FBL51H-P14, FBL35K, FBL56H, FBL56H-P13, FBL56H-P14


Jenis Linear

Jenis Linear

 

Dengan menggunakan jenis bebibir yang boleh dilekapkan dengan mudah, model jenis gelangsar ini berupaya menghasilkan pergerakan lurus, terbatas.

[Nombor model]
FBL35F, FBL48DR


Aloi Aluminium / Gelangsar Tunggal

Aloi Aluminium / Gelangsar Tunggal

 

Jenis gelangsar tunggal bagi optimum siri aloi aluminium untuk lokasi di mana ukuran antitrus dan rupa adalah faktor penting.

[Nombor model]
E15, E20


Aloi Aluminium / Gelangsar Berganda

Aloi Aluminium / Gelangsar Berganda

 

Jenis gelangsar berganda bagi siri alot aluminium.

[Nombor model]
D20