LM Roller
The LM Roller is a compact linear guide with high load performance by using a dual roller in a recirclulation system with a complex guidance retainer system to correct possible roller skewing. This product is ideal for applications that require for high positioning accuracy, repeatability and rigidity.
Models
| Model LR | This guide incorporates a metal ball retainer. This model is designed to fit into a groove machined on the mounting surface. Simple fixing is achieved by using the four holes on the raceway base so ensuring that the LM Roller is secured to the mounting surface. It is suitable for places where the height is limited. Fixtures SM and SE may be used. |
| Model LR-Z | This guide incorporates a resin retainer type. It is still dersigned to be mounted in the same manner as model LR. Since it has a groove for installing a seal, a special rubber seal with a high contamination protection can easily be attached. In addition, this model is capable of travelling at high speed of 1 m/s. |
| Model LRA | This guide incorportates a metal ball retainer type. Just like model LR, this model is also designed to fit into a groove. It is a more compact type and may be securely mounted with using fixtures SM or SE. |
| Model LRA-Z | This guide incorporates a resin retainer type and is similar to model LRA. Since it has a groove for installing a seal, a special rubber seal with a high contamination protection effect can easily be attached. In addition, this model is capable of travelling at high speed of 1 m/s. |
| Model LRB | Thsi guide incorporates a metal ball retainer type. However this model is different in that it does not require a groove on the mounting surface thus saving costs. As with model LRA, it can be securely mounted using fixtures SMB or SEB. |
| Model LRB-Z | This guide incorporates a resin retainer type. It is designed to be mounted in the same manner as model LRB. Since it has a groove for installing a seal, a special rubber seal with a high contamination protection effect can easily be attached. In addition, this model is capable of travelling at high speed of 1 m/s. |
| Model LRU | Thsi guide incorporates a metal ball retainer type. Since this model does not require a groove on the mounting surface cost saving can be achieved. Fixing is achieved by using the four holes on the raceway base, and secured fastened to the mounting surface. |